SLVUC10 March   2021 TPS62816-Q1

 

  1.   Trademarks
  2. 1Warning and Caution
  3. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Adjustable-Output IC U1 Operation
      3. 2.2.3 Feedforward Capacitor
      4. 2.2.4 Soft-Start Time
      5. 2.2.5 Tracking
      6. 2.2.6 Switching Frequency and Control Loop Compensation
  4. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  5. 4TPS62816EVM-140 Test Results
  6. 5Board Layout
  7. 6Schematic
  8. 7List of Materials

Modifications

The printed-circuit board (PCB) for this EVM is designed to accommodate the different adjustable output voltage versions of this integrated circuit (IC). On the EVM, additional input and output capacitors can be added, the soft-start time can be changed and the switching frequency can be modified.