SLVUC17 August 2021 TPS7H2211-SP
| Designator | Quantity | Description | Part Number | Manufacturer |
|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | SLHR026 | Any |
| C1 | 1 | CAP, CERM, 0.068 uF, 50 V, +/- 10%, X7R, 0603 | C1608X7R1H683K080AA | TDK |
| C2, C8 | 2 | 150µF Molded Tantalum Polymer Capacitor 20V 2917 (7343 Metric) 50mOhm @ 100kHz | T521D157M020ATE050 | Kemet |
| C5, C6, C11, C12 | 4 | CAP, CERM, 10 uF, 50 V, +/- 10%, X5R, 1206 | GRM31CR61H106KA12L | MuRata |
| C7, C13 | 2 | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 1206 | 12065C104JAT2A | AVX |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone |
| J1, J2 | 2 | Compact Probe Tip Circuit Board Test Points, TH, 25 per | 131-5031-00 | Tektronix |
| J3, J4, J8, J18 | 4 | Standard Banana Jack, Uninsulated, 5.5mm | 575-4 | Keystone |
| J6, J15 | 2 | Terminal Block, 4x1, 5.08mm, TH | 39544-3004 | Molex |
| J7 | 1 | Header, 100mil, 3x1, Gold, TH | TSW-103-07-G-S | Samtec |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady |
| R1, R3 | 2 | RES, 100 k, 1%, 0.125 W, 0805 | CRG0805F100K | TE Connectivity |
| R4, R5 | 2 | RES, 9.31 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW08059K31FKEA | Vishay-Dale |
| TP1, TP2, TP3, TP4 | 4 | Test Point, Miniature, Red, TH | 5000 | Keystone |
| TP5, TP6, TP9 | 3 | Test Point, Miniature, White, TH | 5002 | Keystone |
| TP7, TP8, TP10, TP11, TP19, TP21, TP22 | 7 | Test Point, Miniature, Black, TH | 5001 | Keystone |
| U1 | 1 | Radiation Hardened 7-V, 6-A Load Switch, HKR0016A (CFP-16) | TPS7H2211HKR/EM | Texas Instruments |
| C3, C4, C9, C10, C17, C18, C19, C23, C24, C25 | 0 | 150µF Molded Tantalum Polymer Capacitor 20V 2917 (7343 Metric) 50mOhm @ 100kHz | T521D157M020ATE050 | Kemet |
| C14, C15, C29, C30 | 0 | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0805 | 08053C104JAZ2A | AVX |
| C16 | 0 | CAP, CERM, 0.068 uF, 50 V, +/- 10%, X7R, 0603 | C1608X7R1H683K080AA | TDK |
| C20, C21, C26, C27 | 0 | CAP, CERM, 10 uF, 50 V, +/- 10%, X5R, 1206 | GRM31CR61H106KA12L | MuRata |
| C22, C28 | 0 | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 1206 | 12065C104JAT2A | AVX |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
| J5, J14 | 0 | Terminal Block, 4x1, 5.08mm, TH | 39544-3004 | Molex |
| J9, J12, J13, J17 | 0 | Standard Banana Jack, Uninsulated, 5.5mm | 575-4 | Keystone |
| J10, J11 | 0 | Compact Probe Tip Circuit Board Test Points, TH, 25 per | 131-5031-00 | Tektronix |
| J16 | 0 | Header, 100mil, 3x1, Gold, TH | TSW-103-07-G-S | Samtec |
| R2, R11 | 0 | RES, 10.0 k, 1%, 0.2 W, 0805 | MCU08050C1002FP500 | Vishay/Beyschlag |
| R6, R7, R8, R9 | 0 | RES, 0, 5%, 1 W, 2512 | RC6432J000CS | Samsung |
| R10, R12 | 0 | RES, 100 k, 1%, 0.125 W, 0805 | CRG0805F100K | TE Connectivity |
| R13, R14 | 0 | RES, 9.31 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW08059K31FKEA | Vishay-Dale |
| R15, R16, R17 | 0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW08050000Z0EA | Vishay-Dale |
| SH-J1, SH-J2 | 0 | Shunt, 100mil, Flash Gold, Black | SPC02SYAN | Sullins Connector Solutions |
| TP12, TP13, TP14, TP15 | 0 | Test Point, Miniature, Red, TH | 5000 | Keystone |
| TP16, TP17, TP20 | 0 | Test Point, Miniature, White, TH | 5002 | Keystone |
| TP18 | 0 | Test Point, Miniature, Black, TH | 5001 | Keystone |
| U2 | 0 | Radiation Hardened 7-V, 6-A Load Switch, HKR0016A (CFP-16) | TPS7H2211HKR/EM | Texas Instruments |