SLVUC20A March 2021 – August 2022 LP876242-Q1
Numerous test points are provided to access voltages and signals. Test points marked with _S are designed for sensing voltages only and are not designed to carry large DC currents.
| Test Point | Device Pin | Description |
|---|---|---|
| TP1 | VCCA_S | VCCA voltage sense point. Routed from close to the VCCA pin of the LP876242-Q1. |
| TP2, TP4, TP6, TP7, TP9, TP12, TP15 | GND_S | Ground sense points routed from various locations. |
| TP3 | VOUT_LDO_S | Voltage sense point for the internal LDO output voltage. |
| TP5 | VIO_S | VIO voltage sense routed from the VIO pin of the LP876242-Q1. |
| TP8, TP10, TP11, TP13, TP14, TP16 | GND | Solid ground points. Are able to carry larger DC currents. |
| J20,J21,J25,J26 | FB_B1,FB_B2,FB_B3,FB_B4 | Buck output voltage sense points. |