SLVUC93 September   2021 TPSM63606

 

  1.   Trademarks
  2. 1High-Density EVM Description
    1. 1.1 Typical Applications
    2. 1.2 Features and Electrical Performance
  3. 2EVM Performance Specifications
  4. 3EVM Photo
  5. 4Test Setup and Procedure
    1. 4.1 EVM Connections
    2. 4.2 EVM Setup
    3. 4.3 Test Equipment
    4. 4.4 Recommended Test Setup
      1. 4.4.1 Input Connections
      2. 4.4.2 Output Connections
    5. 4.5 Test Procedure
      1. 4.5.1 Line/Load Regulation and Efficiency
  6. 5Test Data and Performance Curves
    1. 5.1 Efficiency and Load Regulation Performance
    2. 5.2 Waveforms
    3. 5.3 Bode Plot
    4. 5.4 Thermal Performance
    5. 5.5 EMI Performance
  7. 6EVM Documentation
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 PCB Layout
    4. 6.4 Assembly Drawings
    5. 6.5 Multi-Layer Stackup
  8. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 Custom Design With WEBENCH® Tools
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation

EMI Performance

See the Schematic and Bill of Materials for details of the input EMI filter to pass CISPR 32 Class B.

Figure 5-25 CISPR 32 Class B Conducted Emissions: VIN = 12 V, VOUT = 5 V, FSW = 1 MHz
Figure 5-27 CISPR 32 Class B Conducted Emissions: VIN = 12 V, VOUT = 3.3 V, FSW = 750 kHz
Figure 5-29 CISPR 32 Class B Radiated Emissions: Horizontal Polarization
Figure 5-26 CISPR 32 Class B Conducted Emissions: VIN = 24 V, VOUT = 5 V, FSW = 1 MHz
Figure 5-28 CISPR 32 Class B Conducted Emissions: VIN = 24 V, VOUT = 3.3 V, FSW = 750 kHz
Figure 5-30 CISPR 32 Class B Radiated Emissions: Vertical Polarization