SLVUCA2 December 2021 TPS629210
| Designator | Qty | Value | Description | Package | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1 | 1 | 47 μF | CAP, TA, 47 μF, 35 V, ±10%, 0.3 Ω, SMD | 7343-43 | T495X476K035ATE300 | Kemet |
| C3 | 1 | 4.7μF | Cap Ceramic 4.7 μF 25 V X7R 10% Pad SMD 1206 +125°C Automotive T/R | 1206 | CGA5L1X7R1E475K160AC | TDK |
| C4 | 1 | 0.1 μF | CAP, CERM, 0.1 μF, 25 V, ±10%, X7R, 0603 | 0603 | C0603C104K3RACTU | Kemet |
| C5 | 1 | 22 μF | CAP, CERM, 22 μF, 6.3 V, ±20%, X7T, AEC-Q200 Grade 1, 0805 | 0805 | GCM21BD70J226ME36L | MuRata |
| J1, J2 | 2 | Header, 2.54 mm, 6 × 1, Gold, TH | Header, 2.54 mm, 6 × 1, TH | 61300611121 | Wurth Elektronik | |
| JP1 | 1 | Header, 2.54 mm, 4 × 1, Gold, TH | Header, 2.54 mm, 4 × 1, TH | 61300411121 | Wurth Elektronik | |
| JP2 | 1 | Header, 2.54 mm, 3 × 2, Gold, TH | Header, 2.54 mm, 3 × 2, Gold, TH | 61300621121 | Wurth Elektronik | |
| JP3 | 1 | Header, 2.54 mm, 2 × 1, Gold, TH | Header, 2.54 mm, 2 × 1, TH | 61300211121 | Wurth Elektronik | |
| JP4 | 1 | Header, 2.54 mm, 3 × 1, Gold, TH | Header, 2.54 mm, 2 × 1, TH | 61300311121 | Wurth Elektronik | |
| L1 | 1 | 3.3 μH | Molded Power Inductor, Shielded, 3.3 μH 20%, 5.4A, 37.4-mΩ DCR max, AEC-Q200, T/R | SMT_IND_3MM2_3MM5 | XGL3530-332MEC | Coilcraft |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W × 0.200" H - 10,000 per roll | PCB Label 0.650 × 0.200 inch | THT-14-423-10 | Brady | |
| R1 | 1 | 154 k | RES, 154 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07154KL | Yageo |
| R2 | 1 | 34.0 k | RES, 34.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0734KL | Yageo |
| R3, R5 | 2 | 100 k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100KL | Yageo |
| R4 | 1 | 549 k | RES, 549 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07549KL | Yageo |
| R6 | 1 | 124 k | RES, 124 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07124KL | Yageo |
| R7 | 1 | 64.9 k | RES, 64.9 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0764K9L | Yageo |
| U1 | 1 | 3-V to 17-V, Synchronous Buck Converters in 1.6 mm x 2.1 mm SOT583 Package | SOT583 | TPS629210DRLR | Texas Instruments | |
| C2 | 0 | 10 μF | CAP, CERM, 10 μF, 25 V, ±20%, X7R, 1206_190 | 1206_190 | C3216X7R1E106M160AE | TDK |
| C6 | 0 | 22 μF | CAP, CERM, 22 µF, 6.3 V, ±20%, X7T, AEC-Q200 Grade 1, 0805 | 0805 | CGA4J1X7T0J226M | TDK |
| C7, C8 | 0 | 22 μF | CAP, CERM, 22 μF, 10 V, ±20%, X7S, 0805 | 0805 | C2012X7S1A226M125AC | TDK |
| C9 | 0 | 47 μF | CAP, CERM, 47 μF, 6.3 V, ±20%, X7R, 1210 | 1210 | GRM32ER70J476ME20L | MuRata |
| C10 | 0 | 22 pF | CAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | GRM1885C1H220JA01D | MuRata |
| J3 | 0 | Header, 2.54 mm, 2 × 1, Gold, TH | Header, 2.54 mm, 2 × 1, TH | 61300211121 | Wurth Elektronik |