SLVUCB3 March 2022
Table 3-1 lists the test points and functional descriptions. All pins of the device are broken out to test points on the EVM.
| Test Point Number | Test Point Silkscreen Label | Function | Description |
|---|---|---|---|
| TP1 | VSENSE2 | Connects to the input of SENSE2 with optional divider. | Allows user to apply desired voltage to SENSE2 pin. |
| TP2 | VSENSE1 | Connects to the input of SENSE1 with optional divider. | Allows user to apply desired voltage to SENSE1 pin. |
| TP3 | VAUX1 | Connects to RESET1 pin. | Allows user to optionally add an external pull up rail for the RESET1 output. |
| TP4 | VAUX2 | Connects to RESET2 pin. | Allows user to optionally add an external pull up rail for the RESET1 output. |
| TP5 | GND | Connects to ground. | Allows user to use ground connections from multiple points. |
| TP6 | VDD | Connects to VDD pin. | Allows user to connect to the VDD pin of the device. |
| TP7 | VSENSE2_PIN | Connects to the input of SENSE2 directly. | Allows user to connect directly to the SENSE2 pin of the device. |
| TP8 | VSENSE1_PIN | Connects to the input of SENSE1 directly. | Allows user to connect directly to the SENSE1 pin of the device. |
| TP9 | RESET1_PIN | Connects to the RESET1 pin. | Allows user to measure the RESET1 output voltage. |
| TP10 | RESET2_PIN | Connects to the RESET2 pin. | Allows user to measure the RESET2 output voltage. |
| TP11 | GND | Connects to ground. | Allows user to use ground connections from multiple points. |
| TP12 | GND | Connects to ground. | Allows user to use ground connections from multiple points. |
| TP13 | GND | Connects to ground. | Allows user to use ground connections from multiple points. |
| TP14 | GND | Connects to ground. | Allows user to use ground connections from multiple points. |