SLVUCD1A May 2022 – September 2024
The TPS65219EVM EVM contains multiple test points for various measurements. Trace assignments to the test points are shown in the table below.
| Test Point | Associated Trace |
|---|---|
| TP1 | VSEL_SD/VSEL_DDR |
| TP2 | GND |
| TP3 | VSYS |
| TP4-5 | GND |
| TP6 | VDD1P8 |
| TP7-10 | GND |
| TP11 | MODE/STBY |
| TP12 | GND |
| TP13 | GND |
| TP14 | PB / EN |
| TP15 | Buck 1 Output SENSE |
| TP16 | Buck 2 Output SENSE |
| TP17 | Buck 3 Output SENSE |
| TP18 | LDO 1 Output SENSE |
| TP19 | LDO 2 Output SENSE |
| TP20 | LDO 3 Output SENSE |
| TP21 | LDO 4 Output SENSE |
| TP22 | MODE/RST |
| TP23 | Buck 1 Output |
| TP24 | Buck 2 Output |
| TP25 | Buck 3 Output |
| TP26 | LDO 1 Output |
| TP27 | LDO 2 Output |
| TP28 | LDO 3 Output |
| TP29 | LDO 4 Output |
| TP30-36 | GND |
| TP37 | GPIO |
| TP38 | GPO1 |
| TP39 | GPO2 |
| TP40 | nINT |
| TP41 | nRSTOUT |
| TP42 | SDA |
| TP43 | USB_5V |
| TP44 | GND |
| TP45 | SCL |
| TP46 | MCU3V3 |