SLVUCE3 april 2023
In the U2 design, jumper J8 can change between MSEL pin selections shown in Table 2-1. If the desired option is unavailable, then change one of the resistors to the value that sets the desired option.
In the U1 design, change the MSEL resistor to the value which sets the desired option.
| JUMPER SETTING | MSEL RESISTOR (kΩ) | OPERATION UNDER LIGHT LOAD | SWITCHING FREQUENCY (fSW) (kHz) | RAMP AMPLITUDE | ZERO FREQUENCY (kHz) |
|---|---|---|---|---|---|
| 1 to 2 pin shorted | 0 | FCCM | 800 | 2.2x | 53 |
| 3 to 4 pin shorted | 4.99 | FCCM | 800 | 1.6x | 53 |
| 5 to 6 pin shorted | 7.50 | FCCM | 800 | 1.3x | 32 |
| 7 to 8 pin shorted | 10.5 | FCCM | 800 | 1x | 32 |
| 9 to 10 pin shorted | 54.9 | Skip-mode | 800 | 2.2x | 53 |
| 11 to 12 pin shorted | 63.4 | Skip-mode | 800 | 1.6x | 53 |
| 13 to 14 pin shorted(1) | 73.2 | Skip-mode | 800 | 1.3x | 32 |
| 15 to 16 pin shorted | 86.6 | Skip-mode | 800 | 1x | 32 |