SLVUCE4A April   2022  – June 2022

 

  1.   TPS22811EVM: Evaluation Module for TPS22811 Load Switch
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Overvoltage Test
  8. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BoM)
  10. 8Revision History

Description

The TPS22811EVM load switch Evaluation Board has one channel and enables evaluation of the TPS22811L load switch. Channel 1 is a standalone channel and provides programmable OVLO, dVdt, and IMON settings. The input power is applied at connector J9 while J14 provides the output connection. Refer to the schematic in Figure 3-1 and EVM test setup in Figure 5-1. TVS diode D2 provides input protection from transient overvoltages, while Schottky diode D12 provides output protection for the TPS22811 load switch.

S2 allows U1 to be RESET or disabled.

Table 2-1 TPS22811EVM Load Switch Evaluation Board Options and Setting
EVM FunctionChannelVin UVLO ThresholdVin OVLO

Threshold

Output Slew Rate, dVdt

Load Current Monitor, VIMON/IIOUT

2.7-V to 16-V, 10-A load switch

CH1

10.84 V

Selectable OVLO – 3.77 V, 5.67 V, 13.76 V

Note: OVLO must be greater than UVLO threshold

Selectable –1 mV/us, 0.33 mV/us, 0.15 mV/us

Selectable