SLVUCF9 June   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  4. 2Electrical Performance
  5. 3Schematic
  6. 4PCB Layout
    1. 4.1 Setup
  7. 5Operation
  8. 6Test Configurations
    1. 6.1 On-Resistance (Ron) Test Setup
    2. 6.2 Rise Time Test Setup
  9. 7Bill of Materials (BOM)

Bill of Materials (BOM)

Table 7-1 lists the TPS22995HQ1EVM BOM

Table 7-1 Bill of Materials

Designator

Quantity

Value

Description

Package Reference

Part Number

!PCB

1

Printed Circuit Board

PSIL186

C1, C3

2

1 μF

CAP, CERM, 1 μF, 25 V, ±10%, X7R, 0603

603

06033C105KAT2A

C2

1

0.1 μF

CAP, CERM, 0.1 μF, 16 V, ±5%, X7R, 0603

603

0603YC104JAT2A

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 × 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

J1, J2

2

BANANA JACK, SOLDER LUG, RED, TH

Red Insulated Banana Jack

SPC15363

J3, J6, J7, J8

4

Header, 100mil, 2 × 1, Gold, TH

2 × 1 Header

TSW-102-07-G-S

J4, J5

2

BANANA JACK, SOLDER LUG, BLACK, TH

Black Insulated Banana Jack

SPC15354

JP1

1

Header, 100mil, 3 × 1, Gold, TH

3 × 1 Header

TSW-103-07-G-S

R1

1

1.00 k

RES, 1.00 k, 0.1%, 0.125 W, 0805

805

RG2012P-102-B-T5

R2

1

5.00 k

RES, 5.00 k, 0.1%, 0.2 W, 0805

805

PNM0805E5001BST5

R3

1

10.0 k

RES, 10.0 k, 0.1%, 0.125 W, 0805

805

RT0805BRD0710KL

SH-J1, SH-J2, SH-J3

3

Shunt, 2.54 mm, Gold, Black

Shunt, 2.54mm, Black

60900213421

TP1, TP2, TP3, TP4

4

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

TP5, TP6

2

Test Point, Miniature, White, TH

White Miniature Testpoint

5002

TP7, TP8, TP9, TP10

4

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

U1

1

5-V, 25-mΩ, 3-A Load Switch with Adjustable Rise Time and Humidity Resistance

SOT6

TPS22995HQDDCRQ1