SLVUCI7 July 2022
Table 7-1 lists the TPS22950Q1EVM BOM.
|
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
|---|---|---|---|---|---|---|
|
!PCB1 |
1 |
Printed Circuit Board |
PSIL224 |
Any |
||
|
C1 |
1 |
100 µF |
Multi-Layer Ceramic Capacitor 100uF 6.3 V X7S ±20% 1210 Emboss T/R |
1210 |
GRT32EC70J107ME13L |
Murata |
|
C3 |
1 |
1 uF |
CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
805 |
C0805C105K4RACAUTO |
Kemet |
|
C4 |
1 |
0.1 uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
805 |
CEU4J2X7R1H104K125AE |
TDK |
|
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
Transparent Bumpon |
SJ-5303 (CLEAR) |
3M |
|
|
J1, J2 |
2 |
Terminal Block, 5 mm, 2x1, Tin, TH |
Terminal Block, 5 mm, 2x1, TH |
691 101 710 002 |
Wurth Elektronik |
|
|
JP1 |
1 |
Header, 100 mil, 2x1, Tin, TH |
Header, 2 PIN, 100mil, Tin |
PEC02SAAN |
Sullins Connector Solutions |
|
|
JP2, JP3 |
2 |
Header, 100mil, 3x1, TH |
Header, 3x1, 100mil, TH |
800-10-003-10-001000 |
Mill-Max |
|
|
R1 |
1 |
10.0 k |
RES, 10.0 k, 0.1%, 0.063 W, 0402 |
402 |
PCF0402-12-10K0BT1 |
TT Electronics/IRC |
|
R2 |
1 |
2.49 k |
RES, 2.49 k, 1%, 0.1 W, 0603 |
603 |
CRCW06032K49FKEA |
Vishay-Dale |
|
R3 |
1 |
619 |
RES, 619, 0.1%, 0.1 W, 0603 |
603 |
RT0603BRD07619RL |
Yageo America |
|
SH-J1, SH-J2, SH-J3 |
3 |
1x2 |
Shunt, 100 mil, Flash Gold, Black |
Closed Top 100mil Shunt |
SPC02SYAN |
Sullins Connector Solutions |
|
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10 |
10 |
Test Point, Miniature, SMT |
Test Point, Miniature, SMT |
5019 |
Keystone |
|
|
U1 |
1 |
5.5-V, 2.7-A, 34-mΩ Adjustable Current Limited Load Switch |
SOT23-6 |
TPS22950C-Q1 |
Texas Instruments |
|
|
C2, C5 |
0 |
10 uF |
CAP, CERM, 10 uF, 16 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0805 |
805 |
CGA4J1X7S1C106K125AC |
TDK |