SLVUCJ6A November 2022 – August 2024 LP5890
This section describes the connectors, jumpers and switches on LP5890EVM board.
The driver IC side of the LP5890EVM board is shown in Figure 2-1.
The LED side of the LP5890EVM board is shown in Figure 2-2.
Figure 2-1 Driver IC Side of the LP5890EVM Board
Figure 2-2 LED Side of the LP5890EVM
BoardThe LP5890EVM works with a host controller, the TMS320F280039C LaunchPad™ for C2000™ real-time MCU. The LP5890EVM is designed with connectors, jumpers and switches to support device-to-device connection, device-to-host connection and flexible power supply scheme. In addition, there are four switches on the LED side of the LP5890EVM board that enables the evaluation of LED open and short detection and removal functions of the LP5890.
The connectors of LP5890EVM board and the descriptions are listed in Table 2-1.
The jumpers of LP5890EVM board and the descriptions are listed in Table 2-2.
The switches of LP5890EVM board and the descriptions are listed in Table 2-3.
| Name | Description |
|---|---|
| J1, J2 | Boosterpack connectors for connecting with the TMS320F280039C LaunchPad. |
J3 | Input board-to-board connectors between LP5890EVM boards, including +5V, SIN (serial data input), SCLK (serial clock) and GND. |
J4 | Output board-to-board connectors between LP5890EVM boards, including +5V, SOUT (serial data output), SCLK (serial clock) and GND. |
TP1 (+5 V) | External power supply that can be selected for VLEDG/VLEDB and DC/DC. |
| TP2 (GND) | Supply ground. |
| Name | Description |
|---|---|
|
J3 |
J3 is
used to select external +5V power supply.
|
|
J6 |
J3 is
used to select the +5V power supply that supplies VLEDG/VLEDB and DC/DC.
|
|
J7 |
J7 is
used to select the power supply that supplies VLEDR.
|
| Name | Description |
|---|---|
S1 |
|
S2 |
|
S3 |
|
S4 |
|
S5 |
|