SLVUCL4 December   2022 TPS22997

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  4. 2Electrical Performance
  5. 3Schematic
  6. 4PCB Layout
    1. 4.1 Setup
  7. 5Operation
  8. 6Test Configurations
    1. 6.1 On-Resistance (RON) Test Setup
    2. 6.2 Rise Time Test Setup
  9. 7Bill of Materials (BOM)

Introduction

The TPS22997 EVM is a two-layer PCB containing the TPS22997 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections allow the EVM user to control the device with user-defined test conditions and make accurate RON measurements.