SLVUCM0 august 2023 TPS65219
This section lists all the register settings to identify the supported temperature and the NVM ID with the corresponding revision that represent a list of default register settings.
| Register Name | Field Name | Value | Description |
|---|---|---|---|
| TI_DEV_ID | TI_DEVICE_ID | 0x00 | Device specific ID code to identify supported ambient and junction temperature. |
| NVM_ID | TI_NVM_ID | 0x08 | Identification code for the NVM ID |
| FACTORY_CONFIG_2 | NVM_REVISION | 0x2 | Identification code for the NVM revision |
| I2C_ADDRESS_REG | I2C_ADDRESS | 0x30 | I2C address |