SLVUCM1 December 2022
This user's guide describes the characteristics, operation, and the use of the TPS552892EVM-111 evaluation module (EVM). The EVM contains the TPS552892 device, which is a high-performance, high-efficiency synchronous buck-boost converter which integrates four MOSFETs. The user's guide includes EVM specifications, recommended test setup, test result, schematic diagram, bill of materials, and the board layout.