SLVUCM1 December 2022 TPS552892
Table 4-1 lists the EVM bill of materials.
| Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| C3 | 1 | 68uF | CAP, Polymer Hybrid, 68 uF, 50 V, +/- 20%, 30 ohm, 8x10 SMD | 8x10 | EEHZA1H680P | Panasonic |
| C4, C5, C16, C17, C18 | 5 | 10uF | CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L1X7R1H106K160AC | TDK |
| C6, C15, C20 | 3 | 1uF | CAP, CERM, 1 µF, 50 V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61H105ME13D | MuRata |
| C7, C8, C13, C14 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0402 | 0402 | GRM155R71H104ME14D | MuRata |
| C9, C11 | 2 | 0.1µF ±10% 50V Ceramic Capacitor X8L 0603 (1608 Metric) | 0603 | GCM188L81H104KA57D | Murata Electronics North America | |
| C10 | 1 | 4.7uF | CAP, CERM, 4.7 µF, 16 V,+/- 10%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61C475KE13D | MuRata |
| C12, C21, C22, C26 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H104K050BB | TDK |
| C19 | 1 | 100uF | CAP, AL, 100 uF, 35 V, AEC-Q200 Grade 2, SMD | D6.3xL5.8mm | EEHZK1V101XP | Panasonic |
| C23, C27, C28 | 3 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H103K050BB | TDK |
| C24 | 1 | 100pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B2C0G1H101J050BA | TDK |
| C25 | 1 | 4700pF | CAP, CERM, 4700 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B2X7R1H472K050BA | TDK |
| FID4, FID5, FID6 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| J1, J2, J3, J4 | 4 | Terminal, Turret, TH, Double | Keystone1502-2 | 1502-2 | Keystone | |
| JP1, JP6, JP7 | 3 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
| JP2, JP3, JP4, JP5 | 4 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
| L1 | 1 | 4.7uH | Inductor, Shielded, Composite, 4.7 uH, 13.6 A, 0.01 ohm, SMD | 7.2x7x7.5mm | XAL7070-472MEB | Coilcraft |
| R3 | 1 | 147k | RES, 147 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402147KFKED | Vishay-Dale |
| R4 | 1 | 10 mOhms ±1% 1W Chip Resistor 1206 (3216 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant Metal Element | 1206 | CRF1206-FZ-R010ELF | Bourns | |
| R5 | 1 | 115k | RES, 115 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402115KFKED | Vishay-Dale |
| R6 | 1 | 49.9 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040249R9FKED | Vishay-Dale |
| R7, R9 | 2 | 10 | RES, 10.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210R0FKED | Vishay-Dale |
| R8 | 1 | 15.0k | RES, 15.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040215K0FKED | Vishay-Dale |
| R10 | 1 | 49.9k | RES, 49.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040249K9FKED | Vishay-Dale |
| R11 | 1 | 150k | RES, 150 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402150KFKED | Vishay-Dale |
| R12, R13, R14 | 3 | 102k | RES, 102 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402102KFKED | Vishay-Dale |
| R15 | 1 | 11.3k | RES, 11.3 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040211K3FKED | Vishay-Dale |
| SH-JP1, SH-JP2, SH-JP3, SH-JP4 | 4 | Shunt, 100mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7 | 7 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone Electronics | |
| U1 | 1 | 36-V, 8-A Buck-boost Converter VQFN21 +125C | VQFN21 | TPS552892RYQR | Texas Instruments | |
| C1, C2 | 0 | 2200pF | CAP, CERM, 2200 pF, 250 V, +/- 10%, X7R, 0805 | 0805 | GRM21AR72E222KW01D | MuRata |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R1, R2 | 0 | 2.2 | RES, 2.20, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8RQF2R2V | Panasonic |