SLVUCM2A january 2023 – july 2023
| REF DES | QTY | VALUE | DESCRIPTION | PACKAGE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| C1 | 1 | 4.7 nF | CAP, CERM, 4.7 nF, 50 V, X7R | 0603 | C0603C472J5RACTU | Kemet |
| C2 | 1 | 8.2 nF | CAP, CERM, 8.2 nF, 50 V, X7R | 0603 | GRM188R71H822KA01D | MuRata |
| C3 | 1 | 22 nF | CAP, CERM, 22 nF, 50 V, X7R | 0603 | C0603C223K5RACTU | Kemet |
| C5 | 1 | 1 µF | CAP, CERM, 1 µF, 25 V, X7R | 0603 | CGA3E1X7R1E105K080AC | TDK |
| C6 | 1 | 10 nF | CAP, CERM, 10 nF, 50 V, X7R | 0603 | C0603X103K5RACTU | Kemet |
| C7 | 1 | 10 pF | CAP, CERM, 10 pF, 50 V, C0G/NP0 | 0603 | CGA3E2C0G1H100D080AA | TDK |
| D3 | 1 | 24 V | TVS diode, 24 V, 50 V at 8 A | SOD-323 | STS321240B301 | Eaton |
| J1 | 1 | — | Header, 100 mil, 8 × 1, Gold, R/A, TH | – | TSW-108-08-G-S-RA | Samtec |
| J2 | 1 | — | Receptacle, 8 × 1, 2.54 mm, Gold, TH | – | SSW-108-01-G-S | Samtec |
| R1 | 1 | 698 Ω | RES, 698 Ω, 1%, 0.1 W | 0603 | CRCW0603698RFKEA | Vishay-Dale |
| R2 | 1 | 49.9 Ω | RES, 49.9 Ω, 1%, 0.1 W | 0603 | CRCW060349R9FKEA | Vishay-Dale |
| R3 | 1 | 1 kΩ | RES, 1 kΩ, 1%, 0.1 W | 0603 | CRCW06031K00FKEA | Vishay-Dale |
| R4 | 1 | 200 Ω | RES, 200 Ω, 1%, 0.1 W | 0402 | CRCW0603200RFKEA | Vishay-Dale |
| R5 | 1 | 1.5 kΩ | RES, 1.5 kΩ, 1%, 0.1 W | 0402 | CRCW06031K50FKEA | Vishay-Dale |
| U1 | 1 | — | TPSF12C3-Q1 common-mode AEF IC | TSOT23-14 | TPSF12C3QDYYRQ1 | Texas Instruments |
| REF DES | QTY | VALUE | DESCRIPTION | PACKAGE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| CSEN1, CSEN2, CSEN3, CSEN4 | 4 | 680 pF | CAP, CERM, 680 pF, 300 VAC, Y2 | 7 mm disc | DE2B3SA681KN3AX02F | MuRata Electronics |
| CINJ | 1 | 4.7 nF | CAP, CERM, 4.7 nF, 300 VAC, Y2 | 10 mm disc | DE2E3SA472MA3BX02F | MuRata Electronics |
| CAP, FILM, 4.7 nF, 300 VAC, Y2 | 13 × 5 mm | R413F147050T1K | Kemet |