SLVUCO1A May   2023  – April 2024

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Headers and Test Points Information
    2. 2.2 Connector Information
    3. 2.3 Indicator LEDs
    4. 2.4 Hardware Setup
  9. 3Software
    1. 3.1 Software Setup
    2. 3.2 Web GUI Access or Local GUI Installation
    3. 3.3 Connecting EVM to GUI
    4. 3.4 GUI Overview
    5. 3.5 DRV8213EVM
    6. 3.6 DRV8214EVM, DRV8215EVM, DRV8234EVM, and DRV8235EVM
      1. 3.6.1 Quick Start
      2. 3.6.2 Dashboard
      3. 3.6.3 Register Map
    7. 3.7 Scripting Window
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Hardware Setup

The EVM hardware is designed and kitted to simplify setup and begin spinning motors. The EVM comes with the jumpers placed at the appropriate location in the headers. The location of the jumpers, also called shunts, are shown in Figure 3-1.

Note: Before using the EVM, check that the shunt location matches the location shown in Figure 3-1.

Before connecting the EVM to the GUI software, follow these steps:

  1. Connect EVM to PC via USB connector. D2 (EZFET), D5 (3.3V), must be solid ON. D5 (MCU STATUS) needs to be toggling ON/OFF at a 1s intervals
  2. Connect power supply (less than 11V for DRV8213/DRV8214/DRV8215, less than 38V for DRV8234/DRV8235) to power connector. Make sure terminals are connected correctly to avoid damage due to reverse battery connection.

    This EVM does not have reverse polarity protection circuitry.

  3. Turn ON power supply. D4 (VM) turns ON. See Figure 3-6 for setup image.
  4. Connect motor to output connector.
  5. Set up is now complete. See Figure 3-6 for setup image.
GUID-20240318-SS0I-V0M7-MSJS-FBSWJXLPPWFD-low.jpg Figure 2-6 Hardware Setup