SLVUCO1A May 2023 – April 2024 DRV8213 , DRV8214 , DRV8234
PRODUCTION DATA
Table 5-1 provides the parts list for DRV8214EVM. Other EVMs have similar BOMs that can be accessed in the aforementioned Hardware Design Files.
|
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
|---|---|---|---|---|---|---|
|
!PCB1 |
1 |
Printed Circuit Board |
MD069 |
Any |
||
|
C1, C2, C56 |
3 |
100nF |
0.1µF ±10% 100V Ceramic Capacitor X7R 0603 (1608 Metric) |
0603 |
885012206120 |
Wurth Electronics |
|
C3, C23, C41, C59 |
4 |
1nF |
1000pF ±5% 100V Ceramic Capacitor C0G, NP0 0603 (1608 Metric) |
0603 |
885012006085 |
Wurth Electronics |
|
C15, C21, C25, C32, C33, C34, C36, C46, C50, C52, C53, C54 |
12 |
0.1uF |
CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, 0603 |
0603 |
885012206095 |
Wurth Elektronik |
|
C20 |
1 |
4.7µF |
4.7µF ±20% 10V Ceramic Capacitor X5R 0603 (1608 Metric) |
0603 |
885012106012 |
Wurth Electronics |
|
C22, C24 |
2 |
33pF |
33pF ±5% 50V Ceramic Capacitor C0G, NP0 0402 (1005 Metric) |
0402 |
885012005058 |
Wurth Electronics |
|
C26, C27, C42, C43 |
4 |
10pF |
CAP, CERM, 10pF, 50V, +/- 5%, C0G/NP0, 0402 |
0402 |
885012005055 |
Wurth Elektronik |
|
C28, C30, C47 |
3 |
0.22uF |
CAP, CERM, 0.22uF, 16V, +/- 10%, X7R, 0603 |
0603 |
885012206048 |
Wurth Elektronik |
|
C29, C49 |
2 |
470nF |
0.47µF ±20% 10V Ceramic Capacitor X5R 0603 (1608 Metric) |
0603 |
885012106008 |
Wurth Electronics |
|
C31, C51 |
2 |
10µF |
Alum. Polymer Cap 10µF 10V 5.5mmV-Chip WCAP-PSLP Series Lifetime 2000h +105°C |
SMT_CAP_4MM3_4MM3 |
875105240001 |
Wurth Electronics |
|
C35, C40 |
2 |
1uF |
CAP, CERM, 1uF, 10V,+/- 20%, X5R, 0402 |
0402 |
885012105012 |
Wurth Elektronik |
|
C37, C39 |
2 |
0.01uF |
CAP, CERM, 0.01uF, 16V, +/- 10%, X7R, 0402 |
0402 |
885012205031 |
Wurth Elektronik |
|
C38 |
1 |
2.2uF |
CAP, CERM, 2.2uF, 16V, +/- 20%, X5R, 0603 |
0603 |
885012106018 |
Wurth Elektronik |
|
C48 |
1 |
100nF |
0.1µF ±10% 10V Ceramic Capacitor X7R 0402 (1005 Metric) |
0402 |
885012205018 |
Wurth Electronics |
|
C55 |
1 |
100uF |
CAP, AL, 100µF, 50V, +/- 20%, SMD |
D8xL10.5mm |
865060653010 |
Wurth Elektronik |
|
C60 |
1 |
100pF |
100pF ±5% 100V Ceramic Capacitor C0G, NP0 0402 (1005 Metric) |
0402 |
885012005080 |
Wurth Electronics |
|
D1 |
1 |
Red |
LED, Red, SMD |
LED_0603 |
150060RS75000 |
Wurth Elektronik |
|
D2, D4, D5, D6, D8 |
5 |
Green |
LED, Green, SMD |
LED_0603 |
150060VS75000 |
Wurth Elektronik |
|
D10 |
1 |
Yellow |
LED, Yellow, SMD |
LED_0603 |
150060YS75000 |
Wurth Elektronik |
|
D11 |
1 |
Super Red |
LED, Super Red, SMD |
LED_0603 |
150060SS75000 |
Wurth Elektronik |
|
F1 |
1 |
Fuse, 30A, 250 VAC, 100 VDC, SMD |
10.1x3.12mm |
0463030.ER |
Littelfuse |
|
|
FID1, FID2, FID3 |
3 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
|
GND, TP24 |
2 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
36-5011-ND |
Keystone Electronics |
|
|
H2, H3, H4, H5 |
4 |
Bumpon, Cylindrical, 0.312 X 0.200, Black |
Black Bumpon |
SJ61A1 |
3M |
|
|
J1, J8 |
2 |
2 Position Wire to Board Terminal Block Horizontal with Board 0.250" (6.35mm) Through Hole |
CONN_TERM_BLOCK2 |
691250610002 |
Wurth Electronics |
|
|
J6 |
1 |
Header, 2.54mm, 3x1, Gold, TH |
Header, 2.54mm, 3x1, TH |
61300311121 |
Wurth Elektronik |
|
|
J9, J10 |
2 |
Header, 2.54mm, 7x2, Gold, TH |
Header, 2.54mm, 7x2, TH |
61301421121 |
Wurth Elektronik |
|
|
J11 |
1 |
USB - micro B USB 2.0 Receptacle Connector 5 Position Surface Mount, Right Angle |
Micro USB Surface Mount, Right Angle |
629105136821 |
Wurth Elektronik |
|
|
L1, L2 |
2 |
140 ohm |
Ferrite Bead, 140 ohm @ 100MHz, 0.55A, 0603 |
0603 |
742792621 |
Wurth Elektronik |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
|
P1 |
1 |
Header, 2.54mm, 13x2, Gold, TH |
Header, 2.54mm, 13x2, Gold, TH |
61302621121 |
Wurth Elektronik |
|
|
R1, R24, R39, R41, R52 |
5 |
10k |
RES, 10 k, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-0710KL |
Yageo |
|
R2 |
1 |
1.50k |
RES, 1.50 k, 1%, 0.1 W, 0603 |
0603 |
ERJ-3EKF1501V |
Panasonic |
|
R5 |
1 |
0 |
RES, 0, 5%, 0.063 W, 0402 |
0402 |
RC0402JR-070RL |
Yageo America |
|
R6, R7 |
2 |
2.21k |
RES, 2.21 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04022K21FKED |
Vishay-Dale |
|
R8, R10, R63, R68 |
4 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06030000Z0EA |
Vishay-Dale |
|
R9, R37, R64, R65, R66, R67 |
6 |
10 |
RES, 10.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040210R0FKED |
Vishay-Dale |
|
R11 |
1 |
680 |
RES, 680, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402680RJNED |
Vishay-Dale |
|
R12 |
1 |
56k |
56 kOhms ±1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200 Thick Film |
0603 |
ERJ-3EKF5602V |
Panasonic |
|
R18, R19, R57 |
3 |
47k |
RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040247K0JNED |
Vishay-Dale |
|
R35 |
1 |
4.99k |
RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06034K99FKEA |
Vishay-Dale |
|
R42, R59 |
2 |
560 |
RES, 560, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-07560RL |
Yageo |
|
R43, R45, R47, R48 |
4 |
330 |
RES, 330, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603330RJNEA |
Vishay-Dale |
|
R55, R60 |
2 |
220k |
RES, 220 k, 1%, 0.0625 W, 0402 |
0402 |
RC0402FR-07220KL |
Yageo America |
|
R56 |
1 |
240k |
RES, 240 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402240KFKED |
Vishay-Dale |
|
R58 |
1 |
470 |
RES, 470, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-07470RL |
Yageo |
|
R61 |
1 |
150k |
RES, 150 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402150KFKED |
Vishay-Dale |
|
R72, R75 |
2 |
27 |
RES, 27, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040227R0JNED |
Vishay-Dale |
|
R76 |
1 |
1.40k |
RES, 1.40 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04021K40FKED |
Vishay-Dale |
|
R77 |
1 |
1.0Meg |
RES, 1.0M, 5%, 0.063W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04021M00JNED |
Vishay-Dale |
|
R78 |
1 |
33k |
RES, 33 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040233K0JNED |
Vishay-Dale |
|
S1 |
1 |
Tactile Switch SPST-NO Top Actuated Surface Mount |
SMT_SW_6MM2_6MM2 |
430481025816 |
Wurth Electronics |
|
|
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J19, SH-J29, SH-J31, SH-J32, SH-J33, SH-J34, SH-J36 |
19 |
Shunt, 2.54mm, Gold, Black |
Shunt, 2.54mm, Black |
60900213421 |
Wurth Elektronik |
|
|
TP8, TP10 |
2 |
Test Point, Multipurpose, White, TH |
White Multipurpose Testpoint |
5012 |
Keystone Electronics |
|
|
TP16, TP17, TP60 |
3 |
1mm Uninsulated Shorting Plug, 10.16mm spacing, TH |
Shorting Plug, 10.16mm spacing, TH |
D3082-05 |
Harwin |
|
|
TP26 |
1 |
Test Point, Miniature, Orange, TH |
Orange Miniature Testpoint |
5003 |
Keystone Electronics |
|
|
TP28, TP29, TP30, TP31, TP32, TP33, TP34, TP35, TP36, TP37, TP38, TP39, TP40 |
13 |
Test Point, Miniature, White, TH |
White Miniature Testpoint |
5002 |
Keystone Electronics |
|
|
U1 |
1 |
20MHz Mixed Signal Microcontroller with 256 KB Flash, 18432 B SRAM and 74 GPIOs, -40 to 85 degC, 100-pin QFP (PZ), Green (RoHS & no Sb/Br) |
PZT0100A |
MSP430F5338IPZ |
Texas Instruments |
|
|
U2 |
1 |
16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) |
RGC0064B |
MSP430F5528IRGCT |
Texas Instruments |
|
|
U3 |
1 |
500mA, Adjustable, Low Quiescent Current, Low-Noise, High-PSRR, Single-Output LDO Regulator, DRB0008A (VSON-8) |
DRB0008A |
TPS73533DRBR |
Texas Instruments |
|
|
U5 |
1 |
2A Brushed DC Motor Driver with Stall Detection, Ripple Counting and Speed Regulation |
WQFN16 |
DRV8214RTER |
Texas Instruments |
|
|
U6 |
1 |
Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) |
DRY0006A |
TPD2E001DRYR |
Texas Instruments |
|
|
VM, VSUP |
2 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
36-5010-ND |
Keystone Electronics |
|
|
Y1 |
1 |
Oscillator, 4MHz, 700ppm, 39pF, SMD |
4.5x2mm |
CSTNR4M00GH5L000R0 |
MuRata |