SLVUCP5 june 2023
The EVM is for TPSM82851x device. TPSM82851x is a family of pin-to-pin compatible 0.5-A, 1-A and 2-A high efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. The switching frequency is internally fixed at 2.25 MHz and can also be synchronized to an external clock in the range from 1.8 MHz to 4 MHz. In PFM/PWM mode, the TPSM82851x automatically enters Power Save Mode at light loads to maintain high efficiency across the whole load range.