SLVUCQ2A july 2023 – july 2023 TPSF12C1 , TPSF12C1-Q1
Table 2-1 lists the EVM specifications. The input accepts 120 VAC or 240 VAC standard single-phase mains supply voltages. VVDD = 12 V, unless otherwise indicated.
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| INPUT CHARACTERISTICS – EMI FILTER BOARD | |||||
| Filter input voltage, VAC | 85 | 240 | 265 | VRMS | |
| Filter rated current, IAC | 10 | ARMS | |||
| INPUT CHARACTERISTICS – TPSF12C1 AEF IC | |||||
| VDD supply voltage, VVDD(1) | 8 | 12 | 16 | V | |
| VDD UVLO turn-on threshold, VVDD(on) | VVDD rising | 7.7 | |||
| VDD UVLO turn-off threshold, VVDD(off) | VVDD falling | 6.7 | |||
| VDD supply current, enabled, IVDD(on) | EN open or tied high | 12.5 | mA | ||
| VDD supply current, disabled, IVDD(off) | EN tied to GND | 50 | µA | ||
| OUTPUT CHARACTERISTICS – TPSF12C1 AEF IC | |||||
| Inject voltage, VINJ(2) | 2.5 | VVDD – 2 | V | ||
| Inject current, IINJ | VVDD = 8 V to 16 V | –80 | 80 | mA | |
| SYSTEM CHARACTERISTICS | |||||
| Common-mode EMI reduction(3) | 150 kHz to 1 MHz | 20 | dB | ||
| Ambient temperature, TA | –40 | 85 | °C | ||
| IC junction temperature, TJ | –40 | 150 | |||