SLVUCQ4 july 2023
Table 4-2 shows the CONTROL1 register.
Return to Section 3.4.
This register configures the device. This register is volatile, so the register loses contents if the voltage on the VIN pin becomes less than the UVLO threshold or a low logic level is applied to the EN pin.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | R | 0b0000 |
Not used. During write operations data for these bits are ignored. During read operations 0 is returned |
| 3 | EN_FAST_DVS | R/W | 0b0 |
Sets DVS to fast mode 0 : DISABLE, 1 : ENABLE |
| 2 | EN_SCP | R/W | 0b0 |
Enable short circuit hiccup protection 0 : DISABLE, 1 : ENABLE |
| 1 | NIL | R | 0b0 | Not used |
| 0 | CONVERTER_EN | R/W | 0b0_TPS631012 |
Enable Converter ('AND'ed with EN-pin) 0 : DISABLE, 1 : ENABLE |
| 0b1_TPS631013 |