SLVUCS1A july 2023 – august 2023
| Specification | Value | Description |
|---|---|---|
Input voltage VIN | 12 V | Falls within the recommended device input voltage range of 4.5 V to 32 V. |
Parallel Output Channels | CH1-CH4 | Allows current capacity of all four channels to be shared for higher current applications. |
Output current IOUT | 0 to 4 A | Allows per-channel output current to remain under the default configured current limit of 1.3 A |
Current limit IL | 1.3 A | Does not exceed the maximum recommended output current of 1.35 A per channel. Set by: R11 = 3.01 kΩ R15 = 3.01 kΩ |
| Maximum current sense | 2.7 A | Allows for accurate current sense through the default configured current limit. Set by: R29 = 442 Ω |