SLVUCS2A
August 2024 – September 2024
1
1.1
Trademarks
Description
Get Started
Features
Applications
7
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Connections
2.2
Setup
2.3
Header Information
2.4
Jumper Information
3
Software
3.1
Software Description
4
Additional Information
4.1
Known Hardware or Software Limitations
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Revision History
7
Trademarks
Features
Charging up to 65W
Easy-to-use GUI with pre-configured firmware to configure device
VBUS and CCx test points for Type-C port to monitor PD traffic
MCU for EEPROM programming and system telemetry
USB1064
USB Type-C DP Alt Mode 10Gbps redriver crosspoint switch
Jumper configuration of all system configurable pins