SLVUCT4 November 2023
Table 4-1 lists the BOM of the TPS61377 EVM.
| Designator | Qty | Value | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| C2, C11 | 2 | 1uF | CAP, CERM, 1 uF, 35 V, +/- 10%, X5R, 0402 | 0402 | GRM155R6YA105KE11D | MuRata |
| C3, C4, C5, C9, C10 | 5 | 10uF | CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L1X7R1H106K160AC | TDK |
| C6, C8 | 2 | 47uF | CAP, AL, 47 uF, 35 V, +/- 20%, 0.36 ohm, AEC-Q200 Grade 2, SMD | SMT Radial D | EEE-FK1V470P | Panasonic |
| C7 | 1 | 0.47uF | CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71E474KA64D | MuRata |
| C12 | 1 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0402 | 0402 | GRM155R71H103KA88D | MuRata |
| C14 | 1 | 15 pF | CAP, CERM, 15 pF, 50 V,+/- 5%, C0G/NP0, 0402 | 0402 | C1005NP01H150J050BA | TDK |
| C15 | 1 | 4.7uF | CAP, CERM, 4.7 µF, 16 V,+/- 10%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61C475KE13D | MuRata |
| C16 | 1 | 2200 pF | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | GCM155R71H222KA37D | MuRata |
| C17 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H104K050BB | TDK |
| J1, J2, J3, J4 | 4 | Terminal, Turret, TH, Double | Keystone1502-2 | 1502-2 | Keystone | |
| J5, J6 | 2 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
| L1 | 1 | 10uH | Power Inductor, shielded, composite, 20% tol, SMT, RoHS, halogen-free | SMT_INDUCTOR | XGL6060-103MEC | Coilcraft |
| R2 | 1 | 49.9 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040249R9FKED | Vishay-Dale |
| R3 | 1 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
| R4 | 1 | 1.50Meg | RES, 1.50 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04021M50FKED | Vishay-Dale |
| R5 | 1 | 64.9k | RES, 64.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040264K9FKED | Vishay-Dale |
| R6 | 1 | 16.2k | RES, 16.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040216K2FKED | Vishay-Dale |
| R7 | 1 | 80.6k | RES, 80.6 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040280K6FKED | Vishay-Dale |
| R8, R9 | 2 | 100k | RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402100KFKED | Vishay-Dale |
| TP1, TP2, TP3, TP4, TP5, TP6 | 6 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone Electronics | |
| U1 | 1 | 23-VIN, 25-VOUT, 6-A, Synchronous Boost Converter with Programmable Peak Current Limit | VQFN-HR13 | TPS61377RYHR | Texas Instruments | |
| C1 | 0 | 2200 pF | CAP, CERM, 2200 pF, 250 V, +/- 10%, X7R, 0805 | 0805 | GRM21AR72E222KW01D | MuRata |
| C13 | 0 | 15 pF | CAP, CERM, 15 pF, 50 V, +/- 5%, C0G/NP0, 0402 | 0402 | GRM1555C1H150JA01D | MuRata |
| C18 | 0 | 1000uF | CAP, AL, 1000 uF, 35 V, +/- 20%, 0.018 ohm, TH | D12.5xL20mm | EEU-FR1V102B | Panasonic |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R1 | 0 | 2.2 | RES, 2.20, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8RQF2R2V | Panasonic |