SLVUCU7
November 2023
DRV8334
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Hardware Connections Overview – DRV8334EVM + LAUNCHXL-F280049C
2.2
Faults, Indicators, and Jumper Settings
2.3
EVM Hardware Quick-Start
3
Software
3.1
DRV8334 EVM GUI Software
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
References
Features
4.5V to 60 V operation with support for 12 V/24 V applications
100% duty cycle PWM control, with 1 A/2 A peak gate drive
40+ configurable IDRIVE steps for fine slew rate tuning
3x integrated CSAs with low input offset drift