SLVUCX9A
May 2024 – May 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connector Descriptions
2.2
Best Practices
3
Implementation Results
3.1
Soft Start
3.2
Shutdown
3.3
Current Limit
3.4
Frequency Response
3.5
PSRR
3.6
Noise Spectral Density
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Compliance Information
6
Additional Information
6.1
Trademarks
7
Related Documentation
8
Revision History
Features
Input voltage range from 2.25V to 14V
2A maximum output current
±1.5% accuracy over line, load, and temperature
Externally regulated 5V PGOOD supply
Optional external control loop compensation utilizing the STAB pin