SLVUCY2 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Hardware Connections Overview – DRV8161EVM and LAUNCHXL-F280049C
    2. 2.2 Faults, Indicators, and Jumper Settings
    3. 2.3 EVM Hardware Quick-Start
  8. 3Software
    1. 3.1 DRV8161 EVM GUI Software
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Description

The DRV8161EVM is a 30A, 3-phase brushless DC drive stage using three DRV8161 gate drivers for spinning BLDC motors.

The EVM allows quick evaluation of the DRV8161 device which spins a BLDC motor with trapezoidal commutation and control.

Status LEDs for all power supplies as well as FAULT LEDs for the drivers are included for user feedback. The C2000™ LaunchPad™ (LAUNCHXL-F280049C) is required for this kit and is required for this kit and is used to control the DRV8161 drivers as well as to monitor and report faults.