SLVUD08 June 2025
| Parameter(1) | Test Conditions | MIN | TYP | MAX | Unit |
|---|---|---|---|---|---|
| Input Characteristics | |||||
| Input voltage range, VIN | 8 | 12 | 16 | V | |
| Full load input current | IOUT = 20A |
1.99 |
A | ||
| VIN = 8V, IOUT = 20A | 2.95 | A | |||
| No load input current | IOUT = 0A, switching enabled | 22.3 | mA | ||
| Output Characteristics | |||||
| Output voltage, VOUT | 1 | V | |||
| Output load current, IOUT | 0 | 20 | A | ||
| Output voltage regulation | Line regulation: VIN = 8V to 16V, IOUT = 20A | 0.6 | mV | ||
| Load regulation: IOUT = 0A to 20A | 0.78 | mV | |||
| Output voltage ripple | IOUT= 20A | 5.6 | mV | ||
| VOUT output overcurrent fault threshold | Programmed by MS1/ PMBus | 21 | A | ||
| Systems Characteristics | |||||
| Switching frequency | Programmed by MS1/PMBus | 800 | kHz | ||
| Full load efficiency | IOUT= 20A | 84.6 | % | ||
| Peak efficiency | IOUT= 7A | 90.1 | % | ||
| Operating case temperature | IOUT = 20A, 15-minute soak | 81 | °C | ||
| PMBus Interface and Pin-Strapping | |||||
| PMBus address | Programmed by ADR JP4 pins 1 – 2 shorted | 2E | Hex | ||
| Voltage reference | Programmed by MS2/PMBus | 1 | V | ||
| Soft-start time(TON_RISE) | Programmed by MS1/PMBus | 4 | ms | ||