SLVUD09 January 2025 TPS65219
This section lists all the register settings that identify the supported temperature and the NVM ID with the corresponding revision that represents a list of default register settings.
| Register Address | Field Name | Value | Description |
|---|---|---|---|
| 0x00 | TI_DEVICE_ID (Bits: 7-5) |
0x0 | Device specific ID code to identify supported ambient and junction temperature. |
| 0x01 | TI_NVM_ID (Bits: 7-0) |
0xA | Identification code for the NVM ID |
| 0x41 | NVM_REVISION (Bits: 7-5) |
0x0 | Identification code for the NVM revision |
| 0x26 | I2C_ADDRESS (Bits: 6-0) |
0x30 | I2C address |