SLVUD18A November 2024 – April 2026
Table 2-3 shows an overview of the input/output connectors. Table 2-2 shows the test points and jumpers.
| Connector | Label | Description |
|---|---|---|
| J1 | LDO_INPUT+ | LDO input for connecting external power supply |
| J2 | GND | Primary side GND |
| J4 | HV | Secondary side High Voltage input |
| J8 | GND | Secondary side GND |
| Test Point, Jumper | Label | Description |
|---|---|---|
| J3 | LDO | Connects LDO output to VDD supply rail |
| J5 | CE | Connects Chip Enable input signal to VDD or external input when left unconnected |
| J6 | DIV0 | Connects DIV0 (Divider Ratio input) to 5V/GND or float when left unconnected |
| J7 | REF | Connects REF (Reference voltage input) to 2.05V/GND for Bi-directional/Unidirectional voltage monitoring modes |
| J9 | DIV1 | Connects DIV1 (Divider Ratio input) to 5V/GND or float when left unconnected |
| TP1 | AOUT | HV sense signal Analog Output |
| TP2 | VDD | Primary side supply test point |
| TP3 | HV | HV secondary side test point |
| TP4 | CE | CE primary side test point, can be used to drive CE externally when J5 is disconnected |
TP5 | DIV0 | DIV0 select voltage test point |
TP7 | GND | Primary side GND test point |
| TP8 | REF | REF select voltage test point |
| TP9 | DIV1 | DIV1 select voltage test point |
| TP10 | GND | Secondary side GND test point |