SLVUD59A September 2025 – February 2026
PRODUCTION DATA
| Device Specifications | Values |
|---|---|
| Primary side supply current | 8.5mA ON state, 3.5uA OFF state |
| Standoff voltage of integrated avalanche rated MOSFETs | 1200V |
| Isolation barrier rating | 4750VRMS |
| Automotive qualification | AEC-Q100 |
| Package | DWQ (SOIC, 11) 10.3mm × 7.5mm (nom) |