SLVUD71 June 2025
The following table lists the electrical performance specifications in room temperature (20°C to 25°C). Characteristics are given for an input voltage of VIN = 12V, VOUT = 1V, FSW = 800kHz, FCCM unless otherwise specified.
| Parameter(1) | Test Conditions | MIN | TYP | MAX | Unit |
|---|---|---|---|---|---|
| Input Characteristics | |||||
| Input voltage range, VIN | 8 | 12 | 16 | V | |
| Full load input current | IOUT = 20A | 1.98 | A | ||
| VIN = 8V, IOUT = 20A | 2.95 | A | |||
| No load input current | IOUT = 0A, switching enabled | 22.2 | mA | ||
| Output Characteristics | |||||
| Output voltage, VOUT | 1 | V | |||
| Output load current, IOUT | 0 | 20 | A | ||
| Output voltage regulation | Line regulation: VIN = 8V to 16V, IOUT = 20A | 0.5 | mV | ||
| Load regulation: IOUT = 0A to 20A | 0.65 | mV | |||
| Output voltage ripple | IOUT = 20A | 4 | mV | ||
| VOUT output overcurrent fault threshold | Programmed by MS1/ PMBus | 21 | A | ||
| Systems Characteristics | |||||
| Switching frequency | Programmed by MS1/PMBus | 800 | kHz | ||
| Full load efficiency | IOUT = 20A | 84.3 | % | ||
| Peak efficiency | IOUT = 7A | 90 | % | ||
| Operating case temperature | IOUT = 20A, 15-minute soak | 79.5 | °C | ||
| PMBus Interface and Pin Strapping | |||||
| PMBus address | Programmed by ADR JP4 pins 1 – 2 shorted | 2E | Hex | ||
| Voltage reference | Programmed by MS2/PMBus | 1 | V | ||
| Soft-start time (TON_RISE) | Programmed by MS1/PMBus | 4 | ms | ||