SLVUD86 November 2025
The TPS1HC120Q1EVM is compatible with the TPS1HC120-Q1 device. The unit that is populated to the EVM is listed in Table 1-2. Please refer to the device data sheet for more detailed specifications.
| Part Number | Continuous Load Current | Channel Count | Package |
|---|---|---|---|
| TPS1HC120C-Q1 | 1.2A | 1 | DYC (SOT, 8) |