SLVUD87 July   2026 TPS65214

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PDN and Sequence Diagrams
    1. 2.1 TPS6521431 Power Sequence and Example Block Diagram
  6. 3NVM Device Settings
    1. 3.1  Device ID
    2. 3.2  Enable Settings
    3. 3.3  Regulator Voltage Settings
    4. 3.4  Sequence Settings
      1. 3.4.1 Power-Up Sequence
      2. 3.4.2 Power-Down Sequence
    5. 3.5  EN / PB / VSENSE Settings
    6. 3.6  Multi-Function Pin Settings
    7. 3.7  Over-Current Deglitch
    8. 3.8  Mask Settings
    9. 3.9  Discharge Check
    10. 3.10 Low Power Mode
  7. 4Revision History

Device ID

This section lists all the register settings that identify the supported temperature and the NVM ID with the corresponding revision that represents a list of default register settings.

Table 3-1 Device ID
Register AddressField NameValueDescription
0x00 NVM_REVISION

(Bits: 7-5)

0x4 Identification code for the NVM revision
0x00 TI_DEVICE_ID

(Bits: 4-0)

0x04 Device specific ID code.
0x01TI_NVM_ID

(Bits: 7-0)

0x31Identification code for the NVM ID
0x26I2C_ADDRESS

(Bits: 6-0)

0x30I2C address