SLVUD98
May 2025
TPS7H4012-SEP
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Transient Load Circuit
2.2
Connector Descriptions
2.3
Best Practices
3
Implementation Results
3.1
Default Configuration Results
3.2
Soft Startup
3.3
Voltage Ripple on VOUT
3.4
Load Step
3.5
Frequency Response
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Related Documentation
Features
Input voltage range from 4.5V to 14V
6A maximum output current
Selectable switching frequency
High-current transient test circuit
0.6V ± 0.83% voltage reference over line, temperature, and radiation