SLVUDA9A October 2025 – July 2026
Table 2-2 lists the jumper and shunt installations available on this EVM and their respective descriptions.
| Jumper | Description | BQ25690 Default Shunt Setting |
|---|---|---|
| JP1 | CE pin connection to ground to enable charging. When removed, CE pin will pull up to disable charge | Installed |
| JP2 | Not used | Not Used |
| JP3 | REGN to TS resistor divider network connection. This must remain connected to prevent TS fault. | Installed |
| JP4 | Thermistor NORMAL temperature setting. Connect jumper to simulate charger entering TNORMAL (T2-T3) temperature region. Remove this jumper whenever using an externally connected thermistor. | Installed |
| JP5 | ILIM_HIZ pin setting for 500mA. Connect to set the external input current limit setting to 500mA. | Not Installed |
| JP6 | ILIM_HIZ pin setting for 1.5A. Install shunt to set the external input current limit setting to 1.5A. | Installed |
| JP7 | STAT pin LED indicator connection. This indicates the current charger Status. LED on = charge in progress. LED off = charge terminated. LED blinking= charge fault. | Installed |
| JP8 | CELL pin setting for 1S, VSYSMIN = 3.5V. Connect to configure charger default setting to 1S charge. | Not Installed |
| JP9(1,2) | CELL pin setting for 2S, VSYSMIN = 6.2V. Connect to configure charger default setting to 2S charge. | Installed |
| JP9(2,3) | CELL pin setting for 3S, VSYSMIN = 9.3V. Connect to configure charger default setting to 3S charge. | Not Installed |
| JP10(1,2) | CELL pin setting for 4S, VSYSMIN = 12.4V. Connect to configure charger default setting to 4S charge. | Not Installed |
| JP10(2,3) | CELL pin setting for 5S, VSYSMIN = 15.5V. Connect to configure charger default setting to 5S charge. | Not Installed |
| JP11(1,2) | CELL pin setting for 6S, VSYSMIN = 18.6V. Connect to configure charger default setting to 6S charge. | Not Installed |
| JP11(2,3) |
CELL pin setting for 7S, VSYSMIN = 18.6V. Connect to configure charger default setting to 7S charge. |
Not Installed |
| JP12 | VCHG pin setting for 3.5V/cell. Connect to configure charger default setting to 3.5V/cell | Not Installed |
| JP13(1,2) | VCHG pin setting for 3.6V/cell. Connect to configure charger default setting to 3.3V/cell | Not Installed |
| JP13(2,3) | VCHG pin setting for 4.0V/cell. Connect to configure charger default setting to 4.0V/cell | Not Installed |
| JP14(1,2) | VCHG pin setting for 4.1V/cell. Connect to configure charger default setting to 4.1V/cell | Not Installed |
| JP14(2,3) | VCHG pin setting for 4.2V/cell. Connect to configure charger default setting to 4.2V/cell. | Installed |
| JP15(1,2) | VCHG pin setting for 4.3V/cell. Connect to configure charger default setting to 4.3V/cell. | Not Installed |
| JP15(2,3) | VCHG pin setting for 4.35V/cell. Connect to configure charger default setting to 4.35V/cell. | Not Installed |
| JP16 | 3.3V LDO output connection to provide on-board PULLUP rail. | Installed |
| JP17 | ICHG pin setting for ICHG = 0.1A, IPRECHG = 40mA, ITERM = 40mA . Connect to configure charger default setting to ICHG = 0.1A | Not Installed |
| JP18(1,2) | ICHG pin setting for ICHG = 0.5A, IPRECHG = 60mA, ITERM = 60mA . Connect to configure charger default setting to ICHG = 0.5A | Not Installed |
| JP18(2,3) | ICHG pin setting for ICHG = 1.0A, IPRECHG = 100mA, ITERM = 100mA . Connect to configure charger default setting to ICHG = 1.0A | Installed |
| JP19(1,2) | ICHG pin setting for ICHG = 1.5A, IPRECHG = 160mA, ITERM = 160mA . Connect to configure charger default setting to ICHG = 1.5A | Not Installed |
| JP19(2,3) | ICHG pin setting for ICHG = 2.0A, IPRECHG = 200mA, ITERM = 200mA . Connect to configure charger default setting to ICHG = 2.0A | Not Installed |
| JP20(1,2) | ICHG pin setting for ICHG = 2.5A, IPRECHG = 260mA, ITERM = 260mA . Connect to configure charger default setting to ICHG = 2.5A | Not Installed |
| JP20(2,3) | ICHG pin setting for ICHG = 3.3A, IPRECHG = 340mA, ITERM = 340mA . Connect to configure charger default setting to ICHG = 3.3A | Not Installed |
| JP21 | Connect 3.3V LDO input is connected with diode-OR from VPWR and BAT. | Installed |
| JP22 | I2C SDA connection to on-board 3.3V PULLUP rail. | Not Installed |
| JP23 |
Connect ILIM_HIZ pin to 3.3V PULLUP rail (pins 1 and 2) to place the charger into HIZ mode. Connect ILIM_HIZ pin to GND (pins 2 and 3) to set ILIM clamp on IINDPM register to 3.3A. |
Not Installed |
| JP24 | I2C SCL connection to on-board 3.3V PULLUP rail. | Not Installed |