SLVUDA9 October   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 I/O Information
    2. 2.2 Jumper Information
    3. 2.3 Equipment
    4. 2.4 Hardware Setup
  9. 3Software
    1. 3.1 Software Setup
    2. 3.2 Test Procedure
      1. 3.2.1 Initial Power Up
      2. 3.2.2 I2C Register Communication Verification
      3. 3.2.3 Forward/Charge/Sink Mode Verification
      4. 3.2.4 Reverse/OTG/Source Mode Verification
      5. 3.2.5 Helpful Tips
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
      1. 4.2.1 PCB Layout Guidelines
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks
  12. 6Revision History

Introduction

The BMS083 PCB is a complete charger evaluation module for the BQ2569X/9X-Q1 family of battery and super capacitor chargers. The BQ2569X/9X-Q1 family of ICs are I2C-controlled single-cell charger ICs that operate in both forward/charge/sink but also in reverse/OTG/source mode. Some spins ICs also have forward and reverse bypass (pass through) modes.

This user's guide provides detailed testing instructions for the BQ2569X/9X-Q1 evaluation modules (EVM). Also included are descriptions of the necessary equipment, equipment setup, and procedures. The reference documentation contains the printed-circuit board layouts, schematics, and the bill of materials (BOM).

Throughout this user's guide, the abbreviations EVM, BQ2569X/9X-Q1EVM, BMS083, and the term evaluation module are synonymous with the BMS083 evaluation module, unless otherwise noted.

BQ25692EVM, BQ25692-Q1EVM
Caution

Caution: Hot surface.

Contact can cause burns.

Do not touch!