SLVUDC6 November 2025
The JFE2325 is a monolithic, matched-pair discrete JFET intended for use with very high-impedance sensors such as electret condenser microphones (ECMs). The device consists of two N-channel JFETs, laid out for excellent matching on a single die. The gate of each JFET is biased by an integrated diode which allows for direct coupling of a signal source to the gate without the need for a biasing resistor. The JFE2325 achieves much higher input impedance (>4GOhm) than possible when discrete resistors are used to bias the gate. Furthermore, the JFE2325 features an extremely low input capacitance of 0.5pF per JFET which maximizes signal levels from transducers with extremely low output capacitance.
Each JFET is capable of 0.6ms of transconductance when configured to run at the full drain current of 325μA. The JFETs can be used individually, or in parallel for higher transconductance and lower noise.