SLVUDE0A October 2025 – November 2025
This section describes the jumpers and connectors on the EVM as well as how to properly connect, set up and use the EVM. Table 2-1 describes the different test points and functionality. Table 2-2 describes the jumper functionality and configurations.
| Pin | Test Point | Label | Description |
|---|---|---|---|
| VIN | TP1 | VIN | Input voltage test point |
| VIN | TP2 | VIN Sense | Input voltage Sense test point |
| ON/EN | TP3 | ON | EN/ON voltage test point |
| VOUT | TP7 | VOUT | Output voltage test point |
| VOUT | TP6 | VOUT Sense | Output voltage Sense test point |
| Input | Jumper | Label | Description |
|---|---|---|---|
| EN | J5 | ON-OFF | ON-pin enable signal
|
| C4 | J3 | J3 | Jumper to connect COUT |
| R1 | J1 | J1 | Jumper to connect 100 Ohms load resistance |
| R2 | J2 | J2 | Jumper to connect 1K Ohms load resistance |