SLVUDG1 December 2025
The TPS7H5030EVM is compatible with the TPS7H5031-SP and the TPS7H5031-SEP. The following sections represent tests performed using the TPS7H5030EVM with the TPS7H5031-SP. Detailed settings and any changes from the default configuration are shown in Table 3-2
| Specification | Value |
|---|---|
| VIN | 12V or 14V |
| VOUT | 20V |
| FSW | 500kHz |
| R_14 | 309Ω |