SLVUDG1 December   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 EVM Connections and Test Points
    2. 2.2 Best Practices
  8. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Startup
    3. 3.3 Shutdown
    4. 3.4 Output Voltage Ripple
    5. 3.5 Load Step
    6. 3.6 Efficiency
    7. 3.7 Frequency Response
    8. 3.8 TPS7H5031-SP Results
      1. 3.8.1 Output Voltage, Switch Node, Gate, and Load
      2. 3.8.2 Frequency Response
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Compliance Information
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Related Documentation

Evaluation Setup

The following sections represent tests performed using the TPS7H5030EVM in the default configuration. Detailed settings are shown in Table 3-2.

Table 3-1 Test Settings
SpecificationValue
VIN12V or 14V
VOUT28V
FSW500kHz
R_CS11mΩ
R_SC118kΩ