SLVUDG5 December   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 Connector Information
    3. 2.3 Debug Information
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Related Documentation
    1. 4.1 Supplemental Content
  11. 5Trademarks

Setup

Each section of the EVM is designed to serve as an extension to the existing Type-C port that needs protection. The port retains its existing capabilities except for those requiring SSTX/SSRX signals, but with added ESD and short-to-VBUS protection.

TPD4S201-Q1 and TPD4S481-Q1 setup is identical. Connect the Type-C plug to the existing system's Type-C receptacle. Conect a 3.3V power supply to the header pins at the top of the board. The EVM's Type-C receptacle now acts as the existing system's Type-C port. Evaluation of the system can resume as normal. It is advised to use a Type-C breakout board to aid in ESD and short-to-VBUS testing.

TPD4SXQ1EVM TPD4S481-Q1, TPD4S201-Q1
                        Setup Figure 2-1 TPD4S481-Q1, TPD4S201-Q1 Setup

TPD4S480-Q1 is setup in a similar manner. Additional headers for EPR_EN and VBUS_LV signals are provided. EPR_EN may be connected to 0 or 3.3V and VBUS_LV may be monitored via a DMM or oscilloscope.

TPD4SXQ1EVM TPD4S480-Q1 Setup Figure 2-2 TPD4S480-Q1 Setup

All three sections contain net ties and 0402 solder pads on the reverse side. By default, the CC1/2 pins are not connected to the RPD_G1/2 pins for dead battery support. If dead battery support is required, cut the two net tie traces and create a solder bridge across the 0402 solder pads. Please refer to the Feature Description section of the device datasheet for additional details to support dead battery operation.

TPD4SXQ1EVM Dead Battery Support
                    Disabled Figure 2-3 Dead Battery Support Disabled
TPD4SXQ1EVM Dead Battery Support
                    Enabled Figure 2-4 Dead Battery Support Enabled