Figure 3-1 shows the EVM schematic.
- FB1, C2 and C3 are optional in the BOM. FB1 can be replaced by 0Ω 0201 resistor is sufficient for the DC operation of the TRF3302-Q1.
- The EVM has input capacitor C12 installed for DC blocking and RF signal coupling while L1 inductor is tuned to support 1300MHz to 1630MHz (L1 band) by default.
- Additional three L1 = 11nH inductors are provided with the EVM kit to replace L1 and optimize the TRF3302-Q1 to support 1165MHz to 1320MHz (L2/L5 band) as shown in Figure 3-2.
- Replace C6, C12, L1, and L2 with 3.6pF, 12pF, 7.8nH and 2.8nH to optimize performance across 1165MHz to 1630MHz (all GPS/GNSS bands) as shown in Figure 3-3. R2 has to be replaced with capacitor value 4.7pF and C5 has to be replaced with inductor value 8.5nH to achieve gain flatness and a slight improvement in output matching.