SLVUDL3 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Feedforward Capacitor
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Introduction

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPSM82850x-Q1 buck converter module with integrated inductor. The EVM converts a 2.7V to 6V input voltage to a regulated 1.8V output voltage that delivers up to 2A maximum. This user’s guide describes the characteristics, operation, and use of TI's TPSM82850x-Q1 evaluation module (EVM). The document includes setup instructions for the following:

  • Hardware
  • A printed-circuit board (PCB) layout
  • Schematic diagram
  • Bill of materials (BOM)