SLVUDN1 December 2025
Safety: This evaluation module is not encapsulated and there are accessible voltages that are greater than 50VDC.
Isolation Input Transformer: An appropriately rated 1:1 isolation transformer shall be used on the inputs to this EVM and be constructed in a manner in which the primary winding are separated from the secondary windings by reinforced insulation, double insulation, or a screen connected to the protective conductor terminal.



Voltage Source: Isolated AC source or variable AC transformer rated for atleast 264VRMS and capable of handling 100W power level.
Voltmeter: Digital voltage meter
Power Analyzer: Capable of measuring 1mW to 100W of input power and capable of handling 264VRMS input voltage. Some power analyzers require a precision shunt resistor for measuring input current to measure input power of 5W or less. Please read the power analyzer’s user manual for proper measurement setups for full power and for stand-by power.
Oscilloscope:
Output Load: Resistive or electronic load capable of handling 130W at 20V.
Recommended Wire Gauge: Insulated 22AWG to 18AWG.

Caution: Do not leave EVM powered when unattended.