SLVUDN4A
July 2026 – August 2026
1
Description
Get Started
Features
Applications
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
1.5
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
2
Hardware
2.1
Test Setup Requirements
2.2
Recommended Test Setups
2.3
Test Points
2.4
Terminals
3
Performance Data and Typical Characteristic Curves
3.1
Efficiency Test Data for 28V Output Voltage
3.2
Efficiency Test Data for 24V Output Voltage
3.3
Efficiency Test Data for 20V Output Voltage
3.4
Efficiency Curve: Efficiency vs Output Power
3.5
Load Regulation
3.6
Startup Waveforms
3.7
Switching Frequency Across Load
3.8
Line Transient Response
3.9
Load Transient Waveform
3.10
Output Ripple Voltage
3.11
EN55022 Class B Conducted EMI Test Result
3.12
Thermal Performance at Maximum Load
3.13
PFC Test Results: Vin vs Iin
3.14
PFC Test Results: Switch node Waveforms across load
3.15
PFC Test Results: Efficiency (only PFC With External Vcc)
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Transformer Details
4.4
Bill of Materials
5
Additional Informations
Trademarks
6
Revision History
2.2
Recommended Test Setups
Figure 2-1
UCG28828EVM-094 Test Setup Diagram