SLVUDO7
January 2026
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup
2.2
Modification
2.3
Input Capacitor C1
2.4
Precautions
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
Features
Output current 20mA (V
IN
>= 5V to V
OUT
= 18V)
Up to 90% efficiency at V
IN
= 5V to V
OUT
= 18V, and I
OUT
= 20mA
Typical 400mA fixed peak switching current limit
Typical 25μA quiescent current
Off-time modulation operation mode
Typical 400ns minimum off-time