SLVUDP7 April   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 General Usage Information
    2. 2.2 Single Tone Measurement Setup
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
      1. 3.2.1 Stack-Up and Material
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation

Description

TRF2001EVM is designed to provide a quick setup to evaluate the TRF2001 Front End Module (FEM). The TRF2001 requires minimal external BOM and includes both a range-extending power amplifier (PA) and a low noise amplifier (LNA), a transmit-receive (TR) switch, an antenna (ANT) switch, antenna port low pass filter, and an integrated linear-in-dB RF power detector.

RF I/O is using edge launch SMA connectors:

  • Antenna input/output (ANT)
  • Transmit-receive input/output (TR)