SLVUDR4 January 2026
The LM251772Q1EVM-PD demonstrates a flexible high power buck-boost design using the LM251772-Q1. The evaluation module is configured to operate from an input voltage range of 9V to 36V and to produce a regulated 5V to 48V output with up to a 5A load current. The EVM operates with a switching frequency of 320kHz. Most of the device settings are easily adjusted or set through jumpers, like: operation mode (PSM or fPWM), bias supply, and external clock synchronization.